ZHCSQI2A November 2022 – January 2024 TPS92620-Q1
PRODUCTION DATA
Input voltage range is from 9V to 16V, and a total 2 strings with 2 LEDs in each string are required to achieve turn indicator function. The LED maximum forward voltage, VF_MAX is 2.5V for each LED, however the minimum forward voltage, VF_MIN is 1.9V. Each LED current is 130mA and each output channel is independent controlled by MCU through individual GPIO.