ZHCSQI2A November 2022 – January 2024 TPS92620-Q1
PRODUCTION DATA
The TPS92620-Q1 device with HVSSOP package has an enable input. When EN is low, the device is in sleep mode with ultra low shutdown current I(SD). This low current helps to save system-level current consumption in applications where battery voltage directly connects to the device without high-side switches.
The TPS92620-Q1 device with WSON package has no EN pin.The device starts to operate as long as the SUPPLY voltage is higher than V(POR_rising). The TPS92620-Q1 shuts down when SUPPLY voltage is lower than V(POR_falling).