at operating junction temperature TJ =
25°C, VIN = 3.0V or VIN = VOUT(nom) + 0.5V
(whichever is greater), VEN = 2.0V, CIN = 1µF, COUT
= 2.2µF, and IOUT = 1mA (unless otherwise noted).

| VIN = 4.3V, VOUT = 3.3V,
IOUT = 0mA |
Figure 7-7 Inrush Current vs COUT
| VIN = 4.3V, VOUT = 3.3V,
IOUT = 10mA |
Figure 7-9 Start-up with EN & VIN tied together
| VIN = 4.3V to 12V, VOUT =
3.3V, IOUT = 1mA, dVIN/dt =
2V/µs |
Figure 7-11 Line
Transient (4.3V to 12V)
| VIN = 4.3V, VOUT = 3.3V,
IOUT = 0mA to 150mA, dIOUT/dt
= 2A/µs |
Figure 7-13 Load
Transient (0mA to 150mA)
| VIN = 12V to 3V, VOUT = 3.3V,
IOUT = 1mA, dVIN/dt =
2V/µs |
Figure 7-15 Dropout Recovery (12V to 3V)
| VIN = 40V to 2V, VOUT = 3.3V,
IOUT = 1mA |
Figure 7-17 Brown-out Recovery (40V to 2V)
| VIN = 4.3V, VOUT = 3.3V,
IOUT = 1mA |
Figure 7-8 Start-up with EN & VIN tied together
| VIN = 4.3V, VOUT = 3.3V,
IOUT = 50mA |
Figure 7-10 Start-up with EN & VIN tied together
| VIN = 4.3V to 12V, VOUT =
3.3V, IOUT = 150mA, dVIN/dt =
2V/µs |
Figure 7-12 Line
Transient (4.3V to 12V)
| VIN = 4.3V, VOUT = 3.3V,
IOUT = 1mA to 150mA, dIOUT/dt
= 2A/µs |
Figure 7-14 Load
Transient (1mA to 150mA)
| VIN = 12V to 3V, VOUT = 3.3V,
IOUT = 100mA, dVIN/dt =
2V/µs |
Figure 7-16 Dropout Recovery (12V to 3V)
| VIN = 40V to 2V, VOUT = 3.3V,
IOUT = 50mA |
Figure 7-18 Brown-out Recovery (40V to 2V)