ZHCSPG4D december 2021 – august 2023 TPS7A14
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ΔVOUT | Line transient(1) | VIN = (VOUT(NOM) + 0.1 V) to 2.1 V |
Transition time, tR = 1 V / µs |
1 | % VOUT | ||
| VIN = 2.1 V to (VOUT(NOM) + 0.1 V) | Transition time, tF = 1 V / µs |
–1 | |||||
| ΔVOUT | Load transient(1) | IOUT = 3 mA to 600 mA | Transition time, tR = 20 µs, tF = 20 µs, tOFF = 200 µs, tON = 1 ms, CIN = 5 μF, COUT = 5 μF | –2 | % VOUT | ||
| IOUT = 600 mA to 3 mA | 2 | ||||||