ZHCSPG4D december 2021 – august 2023 TPS7A14
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PRODUCT | DESCRIPTION |
|---|---|
| TPS7A14xx(x)(P)yyyz | xx(x) is the nominal output voltage. Two or more digits are used in the ordering number (for example, 09 = 0.9 V, 95 = 0.95 V, 125 = 1.25 V). P indicates active pull down; if there is no P, then the device does not have the active pull down feature. yyy is the package designator. z is the package quantity. R indicates reel (12000 pieces for YBK package; 3000 pieces for DRV package). |