ZHCSPG4D december 2021 – august 2023 TPS7A14
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The TPS7A14 uses two undervoltage lockout circuits: one on the BIAS pin and one on the IN pin to prevent the device from turning on before both VBIAS and VIN rise above their lockout voltages. The two UVLO signals are connected internally through an AND gate, as shown in Figure 7-1, that turns off the device when the voltage on either input is below their respective UVLO thresholds.