ZHCSNX8B December 2020 – September 2023 TPS6593-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Electrical Characteristics | |||||||
| 3.1 | COUT(LDOinternal) | Output filtering capacitance(1) | Connected from VOUT_LDOx to GND | 1 | 2.2 | 4 | µF |
| 3.3a | VOUT(LDOVRTC) | LDO output voltage | LDOVRTC | 1.8 | V | ||
| 3.3b | VOUT(LDOVINT) | LDOVINT | 1.8 | V | |||
| 3.7a | IQoff(LDOinternal) | Leakage current, off mode | LDOVRTC, VCCA = 3.3 V, TJ = 25℃ | 2 | µA | ||
| 3.7b | LDOVINT, VCCA = 3.3 V, TJ = 25℃ | 2 | |||||
| 3.8a | IQon(LDOinternal) | Quiescent current, on mode | LDOVRTC under valid operating condition, ILOAD = 0 mA | 3 | 10 | µA | |
| 3.8b | LDOVINT under valid operating condition, ILOAD = 0 mA | 3 | 10 | ||||
| 3.9 | RDIS(LDOinterna;) | Pulldown discharge resistance at LDO output | LDOx disabled | 60 | 125 | 190 | Ω |
| 3.10ai | VUVLO(LDOVINT) | LDOVINT UVLO threshold | LDOVINT output step from 1.8 V → 1.6 V, tf = 100 mV/µs | 1.62 | 1.64 | 1.665 | V |
| 3.10bi | VUVLO(LDOVRTC) | LDOVRTC UVLO threshold | LDOVRTC output step from 1.8 V → 1.6 V, tf = 100 mV/µs | 1.62 | 1.64 | 1.665 | V |
| 3.11ai | VOVP(LDOVINT) | LDOVINT OVP threshold | LDOVINT output step from 1.8 V → 2.0 V, tr = 100 mV/µs | 1.93 | 1.96 | 1.98 | V |