ZHCSNX8B December 2020 – September 2023 TPS6593-Q1
PRODUCTION DATA
Figure 8-26 Example
Waveform for ESM
in Level Mode - Case Number 1: ESM_MCU Signal Recovers Before Elapse of Delay-1
time-interval
Figure 8-27 Example
Waveform for ESM
in Level Mode – Case Number 2: Delay-2 Not Set To 0 and ESM_MCU_ENDRV=1, ESM_MCU
Signal Recovers Before Elapse of Delay-2 Time-Interval
Figure 8-28 Example
Waveform for ESM
in Level Mode – Case Number 3a: Delay-2 Set To 0 and ESM_MCU_ENDRV=1, ESM_MCU
Input Signal Recovers Too Late and MCU-Reset Occurs
Figure 8-29 Example
Waveform for ESM
in Level Mode – Case Number 3b: Delay-2 Not Set to 0 and ESM_MCU_ENDRV=1,
ESM_MCU Input Signal Recovers Too Late and MCU-Reset Occurs
Figure 8-30 Example
Waveform for ESM in Level Mode – Case Number 3c: Delay-2 Not Set to 0 and
ESM_MCU_ENDRV=1, MCU Fails to Clear ESM_MCU_PIN_INT Before Elapse of the
ESM_MCU_DELAY2