ZHCSNX8B December 2020 – September 2023 TPS6593-Q1
PRODUCTION DATA
The VCCA pin provides power to the LDOVINT regulator and other internal functions. This VCCA pin is always connected in parallel with the buck input pins (PVIN_Bx pins). The VCCA pin can be connected to an optional 0.47-µF bypass capacitor close to the pin.
| COMPONENT | MANUFACTURER | PART NUMBER | VALUE | EIA SIZE CODE | SIZE (mm) | USED for VALIDATION |
|---|---|---|---|---|---|---|
| Capacitor | Murata | GCM155C71A474KE36 | 0.47 µF, 10 V, X7R | 0402 | 1.0 × 0.5 | Yes |
| Capacitor | TDK | CGA2B3X7S1A474K050BB | 0.47 µF, 10 V, X7R | 0402 | 1.0 × 0.5 | — |