ZHCSNX8B December 2020 – September 2023 TPS6593-Q1
PRODUCTION DATA
The auto-increment feature allows writing several consecutive registers within one transmission. Every time an 8-bit word is sent to the device, the internal address index counter is incremented by one and the next register is written. Table 8-22 lists the writing sequence to two consecutive registers. Note that auto increment feature does not support CRC protocol.
| ACTION | START | DEVICE ADDRESS = 0x60 | WRITE | REGISTER ADDRESS | DATA | DATA | STOP | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| PMIC device | ACK | ACK | ACK | ACK |