SLVSBD1B December 2012 – August 2025 TPS65175
PRODUCTION DATA
The TPS65175/A contains a circuit to protect the CPP against short circuits on its output. A short circuit condition is detected as long as the VGH voltage is below 1 V. The base current is then limited to 55 µA typically.