SLVSBD1B December   2012  – August 2025 TPS65175

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configurations
  6. Ordering Information #GUID-A66BA10C-7D19-4133-842F-4CC0C2AD52C6/SLVSAP8211
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Thermal Information
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Electrical Characteristics
    5. 6.5 I2C Interface Timing Characteristics #GUID-79B32470-0E13-4B06-925C-21E3D7AB5A31/SLVSAE57133
    6. 6.6 I2C Timing Diagrams
    7.     14
    8.     15
    9.     16
    10. 6.7 Typical Characteristics
  8. DAC Range Summary
    1.     19
    2. 7.1 Sequencing
    3. 7.2 Power-Up
    4. 7.3 Power-Down
  9. Detailed Description
    1. 8.1  Boost Converter (VDD)
      1. 8.1.1 Enable Signal (DLY2)
      2. 8.1.2 Boost Converter Operation
      3. 8.1.3 Startup (Boost Converter)
      4. 8.1.4 Protections (Boost Converter)
      5. 8.1.5 Setting the Output Voltage VDD
    2. 8.2  Boost Converter Design Procedure
      1. 8.2.1 Inductor Selection (Boost Converter)
      2. 8.2.2 Rectifier Diode Selection (Boost Converter)
      3. 8.2.3 Compensation (COMP)
      4. 8.2.4 Input Capacitor Selection
      5. 8.2.5 Output Capacitor Selection
      6. 8.2.6 DCM Mode
    3. 8.3  Buck Converter (VCC)
      1. 8.3.1 Enable Signal (UVLO)
      2. 8.3.2 Buck converter Operation
      3. 8.3.3 Startup and Short Circuit Protection (Buck Converter)
      4. 8.3.4 Setting the Output Voltage VCC
    4. 8.4  Buck Converter Design Procedure
      1. 8.4.1 Inductor Selection (Buck Converter)
      2. 8.4.2 Rectifier Diode Selection (Buck Converter)
      3. 8.4.3 Input Capacitor Selection (Buck Converter)
      4. 8.4.4 Output Capacitor Selection (Buck Converter)
      5. 8.4.5 DCM Mode
    5. 8.5  Synchronous Buck Converter (HVDD)
      1. 8.5.1 Enable Signal (DLY2)
      2. 8.5.2 Startup and Short Circuit Protection (Synchronous Buck Converter)
      3. 8.5.3 Setting the output voltage HVDD
    6. 8.6  Synchronous Buck Converter Design Procedure
      1. 8.6.1 Inductor Selection (Synchronous Buck Converter)
      2. 8.6.2 Input Capacitor Selection
      3. 8.6.3 Output Capacitor Selection
    7. 8.7  Positive Charge Pump Controller (VGH) and Temperature Compensation
      1. 8.7.1 Enable Signal (DLY3)
      2. 8.7.2 Positive Charge Pump Controller Operation
    8. 8.8  Positive Charge Pump Design Procedure
      1. 8.8.1 Diodes selection (CPP)
      2. 8.8.2 Capacitors Selection (CPP)
      3. 8.8.3 Selecting the PNP Transistor (CPP)
      4. 8.8.4 Positive Charge Pump Protection
    9. 8.9  VGH Temperature Compensation
      1. 8.9.1 Setting the output voltage VGH_LT and VGH_HT
    10. 8.10 Negative Charge Pump (VGL)
      1. 8.10.1 Enable Signal (DLY1)
      2. 8.10.2 Setting the output voltage VGL
    11. 8.11 Negative Charge Pump Design Procedure
      1. 8.11.1 Diodes Selection (CPN)
      2. 8.11.2 Capacitors selection (CPN)
      3. 8.11.3 Selecting the NPN Transistor (CPN)
      4. 8.11.4 Negative Charge Pump Protection
    12. 8.12 P-Vcom Voltage and Gain (VCOM)
      1. 8.12.1 Enable Signal (DLY2)
    13. 8.13 P-Vcom Design Procedure
      1. 8.13.1 Setting the P-Vcom gain
    14. 8.14 P-Vcom Temperature Compensation
      1. 8.14.1 Setting the VCOM output voltage
    15. 8.15 Gamma Buffer (GMA1-GMA6)
      1. 8.15.1 Enable Signal (DLY2)
      2. 8.15.2 Setting the output voltage of GMA1-GMA6
      3. 8.15.3 Output Load (Gamma Buffer)
    16. 8.16 Level Shifters
    17. 8.17 State Machine
    18. 8.18 GCLK
    19. 8.19 MCLK
    20. 8.20 GST
    21. 8.21 E/O
    22. 8.22 Reverse
    23. 8.23 VGH_F and VGH_R
    24. 8.24 VST
    25. 8.25 RESET
    26. 8.26 EVEN and ODD
    27. 8.27 Abnormal Operation
    28. 8.28 CLK1 to CLK6
    29. 8.29 Gate Voltage Shaping
    30. 8.30 Power Supply Sequencing (CLK1-CLK6, VST, RESET)
    31. 8.31 Power Supply Sequencing (EVEN, ODD)
    32. 8.32 Power Supply Sequencing (VGH_F, VGH_R)
    33.     101
    34. 8.33 Typical Applications
  10. APPENDIX – I2C INTERFACE
    1. 9.1 I2C Serial Interface Description
  11. 10Detailed Description
    1. 10.1 DAC Settings
    2. 10.2 I2C Interface Protocol
    3. 10.3 Temperature Compensation
    4. 10.4 PCB Layout Recommendations
  12. 11Register Map
  13. 12DAC Registers
  14. 13Electrostatic Discharge Caution
  15. 14Revision History
  16. 15Mechanical, Packaging, and Orderable Information
    1. 15.1 Package Option Addendum
      1. 15.1.1 Packaging Information
      2. 15.1.2 Tape and Reel Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)

I2C Serial Interface Description

The TPS65175/A communicates through an industry standard two-wire interface, I2C, to receive data in slave mode.

The TPS65175/A integrates a non-volatile memory (EEPROM) that allows the storage of the DAC values into the registers with a capability of 1000 programming cycles maximum.

I2C is a 2-wire serial interface developed by Philips Semiconductor (see I2C-Bus Specification, Version 2.1, January 2000). The bus consists of a data line (SDA) and a clock line (SCL) with pull-up structures. When the bus is idle, both SDA and SCL lines are pulled high. All the I2C compatible devices connect to the I2C bus through open drain I/O pins, SDA and SCL. A master device, usually a microcontroller or a digital signal processor, controls the bus. The master is responsible for generating the SCL signal and device addresses. The master also generates specific conditions that indicate the START and STOP of data transfer. A slave device receives and/or transmits data on the bus under control of the master device.

The TPS65175/A works as a slave and supports the following data transfer modes, as defined in the I2C-Bus specification: standard mode (100 kbps) and fast mode (400 kbps). The data transfer protocol for standard and fast modes is exactly the same, therefore they are referred to as F/S-mode in this document. The TPS65175/A supports 7-bit addressing. The device 7-bit address is defined as ‘0100000X’ (see Figure 9-1), where the LSB enables the write or read function.

TPS65175 TPS65175A TPS65175/A Slave Address Byte
R/ W = R/(W)
Figure 9-1 TPS65175/A Slave Address Byte

The device that initiates the communication is called a master, and the devices controlled by the master are slaves. The master generates the serial clock on SCL, controls the bus access, and generates START and STOP conditions (see Figure 9-2). A START initiates a new data transfer to slave. Transitioning SDA from high to low while SCL remains high generates a START condition. A STOP condition ends a data transfer to slave. Transitioning SDA from low to high while SCL remains high generates a STOP condition.

TPS65175 TPS65175A START and STOP ConditionsFigure 9-2 START and STOP Conditions

The master then generates the SCL pulses, and transmits the 7-bit address and the read/write direction bit R/(W) on the SDA line. During all transmissions, the master ensures that the data is valid. A valid data condition requires the SDA line to be stable during the entire high period of the clock pulse (see Figure 9-3). All devices recognize the address sent by the master and compare it to their internal fixed addresses. Only the slave device with a matching address generates an Acknowledgment, ACK, (see Figure 9-4) by pulling the SDA line low during the entire high period of the SCL cycle. Upon detecting this Acknowledgment, the master knows that communication link with a slave has been established.

TPS65175 TPS65175A Bit Transfer on the Serial InterfaceFigure 9-3 Bit Transfer on the Serial Interface
TPS65175 TPS65175A Acknowledge on the I2C BusFigure 9-4 Acknowledge on the I2C Bus

The master generates further SCL cycles to either transmit data to the slave (R/(W) bit = 0) or receive data from the slave (R/(W) bit = 1). In either case, the receiver needs to acknowledge the data sent by the transmitter. So an acknowledge signal can either be generated by the master or by the slave, depending on which one is the receiver. 9-bit valid data sequences consisting of 8-bit data and 1-bit acknowledge can continue as long as necessary. To terminate the data transfer, the master generates STOP condition by pulling the SDA line from low to high while the SCL line is high (see Figure 9-5). This releases the bus and stops the communication link with the addressed slave. All I2C compatible devices must recognize the stop condition. Upon the receipt of a stop condition, all devices know that the bus is released, and they wait for a start condition followed by a matching address.

TPS65175 TPS65175A Bus ProtocolFigure 9-5 Bus Protocol

Attempting to read data from register addresses not listed in the following section will result in 00h being read out.