ZHCSFJ2C September 2015 – February 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | LDOA2_
PWRFLT |
RESERVED | BUCK6_
PWRFLT |
BUCK5_
PWRFLT |
BUCK4_
PWRFLT |
BUCK3_
PWRFLT |
BUCK2_
PWRFLT |
BUCK1_
PWRFLT |
TPS65094x | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_PWRFLT | R | 0 | This fields indicates that LDOA2 has lost regulation.
0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
5 | BUCK6_PWRFLT | R | 0 | This fields indicates that BUCK6 has lost regulation.
0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
4 | BUCK5_PWRFLT | R | 0 | This fields indicates that BUCK5 has lost regulation.
0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
3 | BUCK4_PWRFLT | R | 0 | This fields indicates that BUCK4 has lost regulation.
0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
2 | BUCK3_PWRFLT | R | 0 | This fields indicates that BUCK3 has lost regulation.
0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
1 | BUCK2_PWRFLT | R | 0 | This fields indicates that BUCK2 has lost regulation.
0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
0 | BUCK1_PWRFLT | R | 0 | This fields indicates that BUCK1 has lost regulation.
0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |