ZHCSFJ2C September 2015 – February 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | RESERVED | RESERVED | V5ANA_
FLTMSK |
LDOA1_
FLTMSK |
VTT_
FLTMSK |
SWB1_2_
FLTMSK[1] |
SWB1_2_
FLTMSK[0] |
LDOA3_
FLTMSK |
TPS65094x | 0 | 0 | 1 | 1 | 0 | 1 | 1 | 1 |
Access | R | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5 | V5ANA_FLTMSK | R/W | 1 | V5ANA Power Fault Mask. When masked, power fault from V5ANA does not cause PMIC shutdown.
0: Not masked 1: Masked |
4 | LDOA1_FLTMSK | R/W | 1 | LDOA1 Power Fault Mask. When masked, power fault from LDOA1 does not cause PMIC shutdown.
0: Not masked 1: Masked |
3 | VTT_FLTMSK | R/W | 0 | VTT LDO Power Fault Mask. When masked, power fault from VTT LDO does not cause PMIC shutdown.
0: Not Masked 1: Masked |
2–1 | SWB1_2_FLTMSK | R/W | 11 | SWB1_2 Power Fault Mask. When masked, power fault from SWB1_2 does not cause PMIC shutdown.
00: Not masked 11: Masked 01-10 = RESERVED |
0 | LDOA3_FLTMSK | R/W | 1 | LDOA3 Power Fault Mask. When masked, power fault from LDOA3 does not cause PMIC shutdown.
0: Not masked 1: Masked |