ZHCSFJ2C September 2015 – February 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | MVENDOR_IRQ | RESERVED | RESERVED | RESERVED | MONOFFSRC | RESERVED | RESERVED | MDIETEMP |
TPS65094x | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Access | R/W | R | R | R | R/W | R | R | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | MVENDOR_IRQ | R/W | 1 | Vendor-specific fault interrupt mask.
0: Not masked 1: Masked |
3 | MONOFFSRC | R/W | 1 | PMIC shutdown event interrupt mask
0: Not masked 1: Masked |
0 | MDIETEMP | R/W | 1 | Die temp interrupt mask.
0: Not masked 1: Masked |