ZHCSFJ2C September 2015 – February 2019 TPS65094
PRODUCTION DATA.
The TPS65094x device provides information on status of VRs through two Power Good signals or pins. Table 6-2 defines which signals are required to assert the PGOOD signals.
POWER GOOD(1) | QUALIFYING SIGNALS (LOGICAL AND) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
UVLO (VSYS > 5.6 V) | PMICEN | THERMTRIPB(2) | SLP_S4B | SLP_S3B | BUCK1_PG (VNN)(3) | BUCK4_PG (V1P8A) | BUCK5_PG (V1P24A) | BUCK6_PG (VDDQ) | BUCK3_PG (VCCRAM) | BUCK2_PG (VCCGI) | |
RSMRSTB | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | |||||
PCH_PWROK | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |