ZHCSFJ2C September 2015 – February 2019 TPS65094
PRODUCTION DATA.
When power supply at the VSYS pin rises above VSYS_UVLO_5V + VSYS_UVLO_5V_HYS, the device enters standby mode, where all internal reference and regulators (LDO3P3 and LDO5) are running, and I2C interface and PMICEN pin are ready to respond. All default registers defined in Section 6.6, Register Maps, should now have been loaded from one-time programmable (OTP) memory. Quiescent current consumption in standby mode is specified in Section 5.5, Electrical Characteristics: Total Current Consumption.