ZHCSFJ2C September 2015 – February 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | RESERVED | RESERVED | BUCK3_MODE | BUCK2_MODE | BUCK1_MODE | BUCK3_
DISABLEB |
BUCK2_
DISABLEB |
BUCK1_
DISABLEB |
TPS650940, TPS650941, TPS650942, and TPS650944 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 |
TPS650945 | 0 | 0 | 1 | 0 | 0 | 1 | 1 | 1 |
Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5 | BUCK3_MODE | R/W | 0 | This field sets the BUCK3 regulator operating mode.
0 = Automatic mode 1 = Forced PWM mode |
4 | BUCK2_MODE | R/W | 0 | This field sets the BUCK2 regulator operating mode.
0 = Automatic mode 1 = Forced PWM mode |
3 | BUCK1_MODE | R/W | 0 | This field sets the BUCK1 regulator operating mode.
0 = Automatic mode 1 = Forced PWM mode |
2 | BUCK3_DISABLEB | R/W | 1 | BUCK3 Active Low Disable bit. Writing 0 to this bit forces BUCK3 to turn off regardless of status of enable pins (PMICEN, SLP_Sx). Has priority over BUCK3_EN.
0: Disabled 1: BUCK3 operates normally. |
1 | BUCK2_DISABLEB | R/W | 1 | BUCK2 Active Low Disable bit. Writing 0 to this bit forces BUCK2 to turn off regardless of status of enable pins (PMICEN, SLP_Sx). Has priority over BUCK2_EN.
0: Disabled 1: BUCK2 operates normally. |
0 | BUCK1_DISABLEB | R/W | 1 | BUCK1 Active Low DISABLE bit. Writing 0 to this bit forces BUCK1 to turn off regardless of status of enable pins (PMICEN, SLP_Sx). Has priority over BUCK1_EN.
0: Disabled 1: BUCK1 operates normally. |