ZHCSLO0B April 2023 – October 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODUCTION DATA
The device has a spread spectrum clocking function that can reduce electromagnetic interference (EMI). When the SSC function is active, the device modulates the switching frequency ±10% about the nominal value. The frequency modulation has a triangular characteristic (see Figure 8-12).
To use the SSC function, make sure that:
To disable the SSC function, make sure that SCCEN = 0 in the CONTROL1 register.
To use the SSC function with multiple devices in a stacked configuration, make sure that the primary converter runs from its internal oscillator and synchronize all secondary converters to the primary clock (see Figure 8-16).