ZHCSLO0B April 2023 – October 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODUCTION DATA
The device operates in POR mode when the supply voltage is less than the POR threshold.
In POR mode no functions are available and the content of the device registers is not valid.
The device leaves POR mode and enters UVLO mode when the supply voltage increases above the POR threshold.