ZHCSLC8J May 2020 – November 2023 TPS628501-Q1 , TPS628502-Q1 , TPS628503-Q1
PRODUCTION DATA
With VFB = 0.6 V:
NOMINAL OUTPUT VOLTAGE VOUT | R1 | R2 | CFF | EXACT OUTPUT VOLTAGE |
---|---|---|---|---|
0.8 V | 16.9 kΩ | 51 kΩ | 10 pF | 0.7988 V |
1.0 V | 20 kΩ | 30 kΩ | 10 pF | 1.0 V |
1.1 V | 39.2 kΩ | 47 kΩ | 10 pF | 1.101 V |
1.2 V | 68 kΩ | 68 kΩ | 10 pF | 1.2 V |
1.5 V | 76.8 kΩ | 51 kΩ | 10 pF | 1.5 V |
1.8 V | 80.6 kΩ | 40.2 kΩ | 10 pF | 1.803 V |
2.5 V | 47.5 kΩ | 15 kΩ | 10 pF | 2.5 V |
3.3 V | 88.7 kΩ | 19.6 kΩ | 10 pF | 3.315 V |