ZHCSLC8J May 2020 – November 2023 TPS628501-Q1 , TPS628502-Q1 , TPS628503-Q1
PRODUCTION DATA
For most applications, 10-µF nominal is sufficient and recommended. The input capacitor buffers the input voltage for transient events and also decouples the converter from the supply. TI recommends a low-ESR multilayer ceramic capacitor (MLCC) for best filtering and must be placed between VIN and GND as close as possible to those pins.