ZHCSD49 December 2014 TPS62160-Q1
PRODUCTION DATA.
PIN(1) | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
PGND | 1 | Power ground | |
VIN | 2 | I | Supply voltage |
EN | 3 | I | Enable input (High = enabled, Low = disabled) |
AGND | 4 | Analog Ground | |
FB | 5 | I | Voltage feedback of adjustable version. Connect resistive voltage divider to this pin. It is recommended to connect FB to AGND on fixed output voltage versions for improved thermal performance. |
VOS | 6 | I | Output voltage sense pin and connection for the control loop circuitry. |
SW | 7 | O | Switch node, which is connected to the internal MOSFET switches. Connect inductor between SW and output capacitor. |
PG | 8 | O | Output power good (High = VOUT ready, Low = VOUT below nominal regulation) ; open drain (requires pull-up resistor; goes high impedance, when device is switched off) |
Exposed Thermal Pad | Must be connected to AGND. Must be soldered to achieve appropriate power dissipation and mechanical reliability. |