ZHCSD49 December   2014 TPS62160-Q1

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 简化电路原理图
  5. 修订历史记录
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Enable / Shutdown (EN)
      2. 8.3.2 Softstart
      3. 8.3.3 Power Good (PG)
      4. 8.3.4 Under Voltage Lockout (UVLO)
      5. 8.3.5 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Pulse Width Modulation (PWM) Operation
      2. 8.4.2 Power Save Operation
      3. 8.4.3 100% Duty-Cycle Operation
      4. 8.4.4 Current Limit and Short Circuit Protection
      5. 8.4.5 Operation Above TJ = 125°C
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical TPS62160-Q1 Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Programming the Output Voltage
        2. 9.2.2.2 External Component Selection
          1. 9.2.2.2.1 Inductor Selection
          2. 9.2.2.2.2 Capacitor Selection
            1. 9.2.2.2.2.1 Output Capacitor
            2. 9.2.2.2.2.2 Input Capacitor
        3. 9.2.2.3 Output Filter And Loop Stability
      3. 9.2.3 Application Performance Plots
    3. 9.3 System Examples
      1. 9.3.1 Inverting Power Supply
      2. 9.3.2 Various Output Voltages
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 第三方产品免责声明
    2. 12.2 文档支持
      1. 12.2.1 相关文档 
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 术语表
  13. 13机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

9.1 Application Information

The TPS62160-Q1 is a synchronous switched mode step-down converter, able to convert a 3 V to 17 V input voltage into a lower, 0.9 V to 6 V, output voltage, providing up to 1-A load current. The following section gives guidance on the external component selection to operate the device within the recommended operating conditions.

9.2 Typical TPS62160-Q1 Application

SLVSCK6_typapp.gifFigure 5. 3.3-V / 1-A Power Supply

9.2.1 Design Requirements

The step-down converter design can be adapted to different output voltage and load current needs by choosing external components appropriate. The following design procedure is adequate for whole VIN, VOUT, and load current range of TPS62160-Q1. Using Table 2, the design procedure needs minimum effort.

Table 1. Components Used for Application Characteristics

REFERENCE DESCRIPTION MANUFACTURER
IC 17-V, 1-A step-down converter, WSON TPS62160QDSG, Texas Instruments
L1 2.2-µH, 1.4-A, 3 x 2.8 x 1.2 mm VLF3012ST-2R2M1R4, TDK
CIN 10-µF, 25-V, ceramic Standard
COUT 22-µF, 6.3-V, ceramic Standard
R1 Depending on Vout
R2 Depending on Vout
R3 100-kΩ, chip, 0603, 1/16-W, 1% Standard

9.2.2 Detailed Design Procedure

9.2.2.1 Programming the Output Voltage

The TPS62160-Q1 can be programmed for output voltages from 0.9 V to 6 V by using a resistive divider from VOUT to FB to AGND. The voltage at the FB pin is regulated to 800 mV. The value of the output voltage is set by the selection of the resistive divider from Equation 6. It is recommended to choose resistor values which allow a cross current of at least 2 uA, meaning the value of R2 should not exceed 400 kΩ. Lower resistor values are recommended for highest accuracy and most robust design. For applications requiring lowest current consumption, the use of fixed output voltage versions is recommended.

Equation 6. Eq06_R1_slvsck6.gif

In case the FB pin gets opened, the device clamps the output voltage at the VOS pin to about 7.4 V.

9.2.2.2 External Component Selection

The external components have to fulfill the needs of the application, but also the stability criteria of the devices control loop. The TPS62160-Q1 is optimized to work within a range of external components. The LC output filters inductance and capacitance have to be considered together, creating a double pole, responsible for the corner frequency of the converter (see Output Filter And Loop Stability section). Table 2 can be used to simplify the output filter component selection.

Table 2. Recommended LC Output Filter Combinations(1)

4.7µF 10µF 22µF 47µF 100µF 200µF 400µF
1µH
2.2µH (2)
3.3µH
4.7µH
(1) The values in the table are nominal values. Variations of typically ±20% due to tolerance, saturation and DC bias are assumed.
(2) This LC combination is the standard value and recommended for most applications.

More detailed information on further LC combinations can be found in SLVA463.

9.2.2.2.1 Inductor Selection

The inductor selection is affected by several effects like inductor ripple current, output ripple voltage, PWM-to-PSM transition point and efficiency. In addition, the inductor selected has to be rated for appropriate saturation current and DC resistance (DCR). Equation 7 and Equation 8 calculate the maximum inductor current under static load conditions.

Equation 7. Eq07_ILmax_slvsck6.gif

Equation 8. Eq08_delta_slvsck6.gif

where

IL(max) is the maximum inductor current,
ΔIL is the Peak-to-Peak Inductor Ripple Current,
L(min) is the minimum effective inductor value and
fSW is the actual PWM Switching Frequency.

Calculating the maximum inductor current using the actual operating conditions gives the minimum saturation current of the inductor needed. A margin of about 20% is recommended to add. A larger inductor value is also useful to get lower ripple current, but increases the transient response time and size as well. The following inductors have been used with the TPS62160-Q1 and are recommended for use:

Table 3. List of Inductors

TYPE INDUCTANCE [µH] CURRENT [A](1) DIMENSIONS [L x B x H] mm MANUFACTURER
VLF3012ST-2R2M1R4 2.2 µH, ±20% 1.9 A 3.0 x 2.8 x 1.2 TDK
VLF302512MT-2R2M 2.2 µH, ±20% 1.9 A 3.0 x 2.5 x 1.2 TDK
VLS252012T-2R2M1R3 2.2 µH, ±20% 1.3 A 2.5 x 2.0 x 1.2 TDK
XFL3012-222MEC 2.2 µH, ±20% 1.9 A 3.0 x 3.0 x 1.2 Coilcraft
XFL3012-332MEC 3.3 µH, ±20% 1.6 A 3.0 x 3.0 x 1.2 Coilcraft
LPS3015-332ML_ 3.3 µH, ±20% 1.4 A 3.0 x 3.0 x 1.4 Coilcraft
NR3015T-2R2M 2.2 µH, ±20% 1.5 A 3.0 x 3.0 x 1.5 Taiyo Yuden
744025003 3.3 µH, ±20% 1.5 A 2.8 x 2.8 x 2.8 Wuerth
PSI25201B-2R2MS 2.2 µH, ±20% 1.3 A 2.0 x 2.5 x 1.2 Cyntec
(1) IRMS at 40°C rise or ISAT at 30% drop.

The TPS62160-Q1 can be run with an inductor as low as 2.2 µH. However, for applications with low input voltages, 3.3 µH is recommended, to allow the full output current. The inductor value also determines the load current at which Power Save Mode is entered:

Equation 9. Eq09_Iload_slvsck6.gif

Using Equation 8, this current level can be adjusted by changing the inductor value.

9.2.2.2.2 Capacitor Selection

9.2.2.2.2.1 Output Capacitor

The recommended value for the output capacitor is 22 uF. The architecture of the TPS62160-Q1 allows the use of tiny ceramic output capacitors with low equivalent series resistance (ESR). These capacitors provide low output voltage ripple and are recommended. To keep its low resistance up to high frequencies and to get narrow capacitance variation with temperature, it's recommended to use X7R or X5R dielectric. Using a higher value can have some advantages like smaller voltage ripple and a tighter DC output accuracy in Power Save Mode (see SLVA463).

NOTE

In power save mode, the output voltage ripple depends on the output capacitance, its ESR and the peak inductor current. Using ceramic capacitors provides small ESR and low ripple.

9.2.2.2.2.2 Input Capacitor

For most applications, 10 µF is sufficient and is recommended, though a larger value reduces input current ripple further. The input capacitor buffers the input voltage for transient events and also decouples the converter from the supply. A low ESR multilayer ceramic capacitor is recommended for best filtering and should be placed between VIN and GND as close as possible to those pins.

NOTE

DC Bias effect: High capacitance ceramic capacitors have a DC Bias effect, which will have a strong influence on the final effective capacitance. Therefore the right capacitor value has to be chosen carefully. Package size and voltage rating in combination with dielectric material are responsible for differences between the rated capacitor value and the effective capacitance.

9.2.2.3 Output Filter And Loop Stability

The TPS62160-Q1 is internally compensated to be stable with L-C filter combinations corresponding to a corner frequency to be calculated with Equation 10:

Equation 10. Eq10_fLC_slvsck6.gif

Proven nominal values for inductance and ceramic capacitance are given in Table 2 and are recommended for use. Different values may work, but care has to be taken on the loop stability which might be affected. More information including a detailed L-C stability matrix can be found in SLVA463.

The TPS62160-Q1 includes an internal 25-pF feedforward capacitor, connected between the VOS and FB pins. This capacitor impacts the frequency behavior and sets a pole and zero in the control loop with the resistors of the feedback divider, per Equation 11 and Equation 12:

Equation 11. Eq11_fzero_slvsck6.gif

Equation 12. Eq12_fpole_slvsck6.gif

Though the TPS62160-Q1 is stable without the pole and zero being in a particular location, adjusting their location to the specific needs of the application can provide better performance in Power Save mode and/or improved transient response. An external feedforward capacitor can also be added. A more detailed discussion on the optimization for stability vs transient response can be found in SLVA289 and SLVA466.

If using ceramic capacitors, the DC bias effect has to be considered. The DC bias effect results in a drop in effective capacitance as the voltage across the capacitor increases (see NOTE in DC Bias effect section).

9.2.3 Application Performance Plots

At VIN = 12 V, VOUT = 3.3 V and TJ = 25°C (unless otherwise noted)
SLVSAM2_eff60iout.png
Vout = 6 V
Figure 6. Efficiency vs Output Current
SLVSAM2_eff33iout.png
Vout = 3.3 V
Figure 8. Efficiency vs Output Current
SLVSAM2_eff18iout.png
Vout = 1.8 V
Figure 10. Efficiency vs Output Current
SLVSAM2_eff09iout.png
Vout = 0.9 V
Figure 12. Efficiency vs Output Current
SLVSAM2_loadreg.png
Figure 14. Output Voltage Accuracy (Load Regulation)
SLVSAM2_fswiout.png
Figure 16. Switching Frequency vs Output Current
SLVSAM2_voutripple.png
Figure 18. Output Voltage Ripple
SLVSAM2_mode01.gif
Figure 20. PWM / PSM Mode Transitions
SLVSAM2_loadtranfull.gif
500 mA to 1 A
Figure 22. Load Transient Response in PWM Mode
SLVSAM2_loadtranrise.gif
500 mA to 1 A, Rising edge
Figure 24. Load Transient Response in PWM Mode
SLVSAM2_stuplow.gif
Iout = 100 mA
Figure 26. Startup
SLVSAM2_PSMtyp.gif
Iout = 66 mA
Figure 28. Typical Operation in Power Save Mode
SLVSAM2_eff60vin.png
Vout = 6 V
Figure 7. Efficiency vs Input Voltage
SLVSAM2_eff33vin.png
Vout = 3.3 V
Figure 9. Efficiency vs Input Voltage
SLVSAM2_eff18vin.png
Vout = 1.8 V
Figure 11. Efficiency vs Input Voltage
SLVSAM2_eff09vin.png
Vout = 0.9 V
Figure 13. Efficiency vs Input Voltage
SLVSAM2_linereg.png
Figure 15. Output Voltage Accuracy (Line Regulation)
SLVSAM2_fswvin.png
Figure 17. Switching Frequency vs Input Voltage
SLVSAM2_ioutmax.png
Figure 19. Maximum Output Current
SLVSAM2_mode02.gif
Figure 21. PWM to PSM Mode Transition
SLVSAM2_loadtranlight.gif
100 mA to 500 mA
Figure 23. Load Transient Response from Power Save Mode
SLVSAM2_loadtranfall.gif
500 mA to 1 A, Falling edge
Figure 25. Load Transient Response in PWM Mode
SLVSAM2_stuphigh.gif
Iout = 1 A
Figure 27. Startup
SLVSAM2_PWMtyp.gif
Iout = 1 A
Figure 29. Typical Operation in PWM Mode

9.3 System Examples

9.3.1 Inverting Power Supply

The TPS62160-Q1 can be used as inverting power supply by rearranging external circuitry as shown in Figure 30. As the former GND node now represents a voltage level below system ground, the voltage difference between VIN and VOUT has to be limited for operation to the maximum supply voltage of 17 V (see Equation 13).

Equation 13. Eq13_VIN_slvsck6.gif

SLVSCK6_inverter.gifFigure 30. –5-V Inverting Power Supply

The transfer function of the inverting power supply configuration differs from the buck mode transfer function, incorporating a Right Half Plane Zero additionally. The loop stability has to be adapted and an output capacitance of at least 22 µF is recommended. A detailed design example is given in SLVA469.

9.3.2 Various Output Voltages

The TPS62160-Q1 can be set for different output voltages between 0.9 V and 6 V. Some examples are shown below.

SLVSCK6_app5V.gifFigure 31. 5-V/1-A Power Supply

SLVSCK6_app3.3V.gifFigure 32. 3.3-V/1-A Power Supply

SLVSCK6_app2.5V.gifFigure 33. 2.5-V/1-A Power Supply

SLVSCK6_app1.8V.gifFigure 34. 1.8-V/1-A Power Supply

SLVSCK6_app1.5V.gifFigure 35. 1.5-V/1-A Power Supply

SLVSCK6_app1.2V.gifFigure 36. 1.2-V/1-A Power Supply

SLVSCK6_app1V.gifFigure 37. 1-V/1-A Power Supply