ZHCSBB4B July 2013 – June 2017 TPS61197
PRODUCTION DATA.
When the boost ratio is higher than 6, a transformer is required to replace the inductor to make the switching duty cycle near 50% and lower the voltage rating of the switch FET. Figure 22 is the application circuit.