SLUS772G March 2008 – June 2020 TPS40210 , TPS40211
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| REFERENCE DESIGNATOR | TYPE | DESCRIPTION | SIZE |
|---|---|---|---|
| C1,C2 | Capacitor | 10 μF, 25 V | 1206 |
| C3, C4 | 2.2 μF, 100 V | 1210 | |
| C5 | 1 nF, NPO | 0603 | |
| C6 | 100 pF, NPO | 0603 | |
| C8 | 100 pF | 0603 | |
| C9 | 0.1 μF | 0603 | |
| C10 | 0.1 μF, 25 V | 0805 | |
| C11 | 1 μF, 25 V | 1206 | |
| C13 | 220 pF | 0603 | |
| C14 | 10 nF, X7R | 0603 | |
| C21 | 330 μF, 25 V electrolytic | ||
| D1 | Diode | B2100, SHTKY, 100 V, 2 A | SMB |
| D2 | BZT52C43 | SOD-123 | |
| D3 | MMBD7000 | SOT-23 | |
| L1 | Inductor | Wurth 7447709100, 10 μH, 6 A | 12mm × 12mm × 10mm |
| Q1 | MOSFET | Si7850DP, 60 V, 31 mΩ | SO-8 |
| Q3 | 2N7002, 60 V, 0.1 A | SOT-23 | |
| R1 | Resistor | 15 mΩ | 2512 |
| R2 | 3.01 Ω | 0805 | |
| R3 | 402 kΩ | 0603 | |
| R4 | 14.3 kΩ | 0603 | |
| R6 | 0.36 Ω | 2512 | |
| R11 | 1 kΩ | 0603 | |
| R13 | 30.1 kΩ | 0603 | |
| R15 | 49.9 kΩ | 0603 | |
| R24 | 10 kΩ | 0603 | |
| R23 | 10 Ω | 0603 | |
| U1 | Integrated circuit | TPS40211 | DRC-10 |