SLUS772G March   2008  – June 2020 TPS40210 , TPS40211

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Soft Start
      2. 7.3.2  BP Regulator
      3. 7.3.3  Shutdown (DIS/ EN Pin)
      4. 7.3.4  Minimum On-Time and Off-Time Considerations
      5. 7.3.5  Setting the Oscillator Frequency
      6. 7.3.6  Synchronizing the Oscillator
      7. 7.3.7  Current Sense and Overcurrent
      8. 7.3.8  Current Sense and Subharmonic Instability
      9. 7.3.9  Current Sense Filtering
      10. 7.3.10 Control Loop Considerations
      11. 7.3.11 Gate Drive Circuit
      12. 7.3.12 TPS40211
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation Near Minimum Input Voltage
      2. 7.4.2 Operation With DIS/ EN Pin
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 12-V to 24-V Nonsynchronous Boost Regulator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1  Custom Design with WEBENCH Tools
          2. 8.2.1.2.2  Duty Cycle Estimation
          3. 8.2.1.2.3  Inductor Selection
          4. 8.2.1.2.4  Rectifier Diode Selection
          5. 8.2.1.2.5  Output Capacitor Selection
          6. 8.2.1.2.6  Input Capacitor Selection
          7. 8.2.1.2.7  Current Sense and Current Limit
          8. 8.2.1.2.8  Current Sense Filter
          9. 8.2.1.2.9  Switching MOSFET Selection
          10. 8.2.1.2.10 Feedback Divider Resistors
          11. 8.2.1.2.11 Error Amplifier Compensation
          12. 8.2.1.2.12 RC Oscillator
          13. 8.2.1.2.13 Soft-Start Capacitor
          14. 8.2.1.2.14 Regulator Bypass
          15. 8.2.1.2.15 Bill of Materials
        3. 8.2.1.3 Application Curves
      2. 8.2.2 12-V Input, 700-mA LED Driver, Up to 35-V LED String
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2.      65
      3. 11.1.2 Related Devices
      4. 11.1.3 Development Support
        1. 11.1.3.1 Custom Design with WEBENCH Tools
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Links
    4. 11.4 Receiving Notification of Documentation Updates
    5. 11.5 Support Resources
    6. 11.6 Trademarks
    7. 11.7 Electrostatic Discharge Caution
    8. 11.8 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1.     78

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DRC|10
  • DGQ|10
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Functions

PINI/ODESCRIPTION
NAMENO.
BP9ORegulator output pin. Connect a 1.0-μF bypass capacitor from this pin to GND.
COMP4OError amplifier output. Connect control loop compensation network between COMP pin and FB pin.
DIS/ EN3IDisable pin. Pulling this pin high places the part into a shutdown mode. Shutdown mode is characterized by a very low quiescent current. While in shutdown mode, the functionality of all blocks is disabled and the BP regulator is shut down. This pin has an internal 1 MΩ pulldown resistor to GND. Leaving this pin unconnected enables the device.
FB5IError amplifier inverting input. Connect a voltage divider from the output to this pin to set output voltage. Compensation network is connected between this pin and COMP.
GDRV8OConnect the gate of the power N channel MOSFET to this pin.
GND6-Device ground.
ISNS7ICurrent sense pin. Connect an external current sensing resistor between this pin and GND. The voltage on this pin is used to provide current feedback in the control loop and detect an overcurrent condition. An overcurrent condition is declared when ISNS pin voltage exceeds the overcurrent threshold voltage, 150 mV typical.
RC1ISwitching frequency setting pin. Connect a resistor from RC pin to VDD of the IC power supply and a capacitor from RC to GND.
SS2ISoft-start time programming pin. Connect capacitor from SS pin to GND to program converter soft-start time. This pin also functions as a timeout timer when the power supply is in an overcurrent condition.
VDD10ISystem input voltage. Connect a local bypass capacitor from this pin to GND. Depending on the amount of required slope compensation, this pin can be connected to the converter output. See Section 8.1 section for additional details.