SLUS772G March 2008 – June 2020 TPS40210 , TPS40211
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOLTAGE REFERENCE | ||||||||
| VFB | Feedback voltage range | TPS40210 | COMP = FB, 4.5 ≤ VDD ≤ 52 V, TJ = 25°C | 693 | 700 | 707 | mV | |
| TPS40211 | COMP=FB, 4.5 ≤ VDD ≤ 52 V, TJ = 25°C | 254 | 260 | 266 | ||||
| TPS40210 | COMP = FB, 4.5 ≤ VDD ≤ 52 V, -40°C ≤ TJ ≤ 125°C | 686 | 700 | 714 | ||||
| TPS40211 | COMP = FB, 4.5 ≤ VDD ≤ 52 V, -40°C ≤ TJ ≤ 125°C | 250 | 260 | 270 | ||||
| INPUT SUPPLY | ||||||||
| VDD | Input voltage range | 4.5 | 52 | V | ||||
| IDD | Operating current | 4.5 ≤ VDD ≤ 52 V, no switching, VDIS < 0.8 | 1.5 | 2.5 | mA | |||
| 2.5 ≤ VDIS ≤ 7 V | 10 | 20 | μA | |||||
| VDD < VUVLO(on), VDIS < 0.8 | 530 | μA | ||||||
| UNDERVOLTAGE LOCKOUT | ||||||||
| VUVLO(on) | Turn on threshold voltage | 4.00 | 4.25 | 4.50 | V | |||
| VUVLO(hyst) | UVLO hysteresis | 140 | 195 | 240 | mV | |||
| OSCILLATOR | ||||||||
| fOSC | Oscillator frequency range(1) | 35 | 1000 | kHz | ||||
| Oscillator frequency | RRC = 182 kΩ, CRC = 330 pF | 260 | 300 | 340 | ||||
| Frequency line regulation | 4.5 ≤ VDD ≤ 52 V | -20% | 7% | |||||
| VSLP | Slope compensation ramp | 520 | 620 | 720 | mV | |||
| PWM | ||||||||
| tON(min) | Minimum pulse width | VDD = 12 V(1) | 275 | 400 | ns | |||
| VDD = 30 V | 90 | 200 | ||||||
| tOFF(min) | Minimum off time | 170 | 200 | |||||
| VVLY | Valley voltage | 1.2 | V | |||||
| SOFT-START | ||||||||
| VSS(ofst) | Offset voltage from SS pin to error amplifier input | 700 | mV | |||||
| RSS(chg) | Soft-start charge resistance | 320 | 430 | 600 | kΩ | |||
| RSS(dchg) | Soft-start discharge resistance | 840 | 1200 | 1600 | ||||
| ERROR AMPLIFIER | ||||||||
| GBWP | Unity gain bandwidth product(1) | 1.5 | 3.0 | MHz | ||||
| AOL | Open loop gain(1) | 60 | 80 | dB | ||||
| IIB(FB) | Input bias current (current out of FB pin) | 100 | 300 | nA | ||||
| ICOMP(src) | Output source current | VFB = 0.6 V, VCOMP = 1 V | 100 | 250 | μA | |||
| ICOMP(snk) | Output sink current | VFB = 1.2 V, VCOMP = 1 V | 1.2 | 2.5 | mA | |||
| OVERCURRENT PROTECTION | ||||||||
| VISNS(oc) | Overcurrent detection threshold (at ISNS pin) | 4.5 ≤ VDD < 52 V, -40°C ≤ TJ ≤ 125°C | 120 | 150 | 180 | mV | ||
| DOC | Overcurrent duty cycle(1) | 2% | ||||||
| VSS(rst) | Overcurrent reset threshold voltage (at SS pin) | 100 | 150 | 350 | mV | |||
| TBLNK | Leading edge blanking(1) | 75 | ns | |||||
| CURRENT SENSE AMPLIFIER | ||||||||
| ACS | Current sense amplifier gain | 4..2 | 5.6 | 7.2 | V/V | |||
| IB(ISNS) | Input bias current | 1 | 3 | μA | ||||
| DRIVER | ||||||||
| IGDRV(src) | Gate driver source current | VGDRV = 4 V, TJ = 25°C | 375 | 400 | mA | |||
| IGDRV(snk) | Gate driver sink current | VGDRV = 4 V, TJ = 25°C | 330 | 400 | ||||
| LINEAR REGULATOR | ||||||||
| VBP | Bypass voltage output | 0 mA < IBP < 15 mA | 7 | 8 | 9 | V | ||
| DISABLE/ENABLE | ||||||||
| VDIS(en) | Turn-on voltage | 0.7 | 1.3 | V | ||||
| VDIS(hys) | Hysteresis voltage | 25 | 130 | 220 | mV | |||
| RDIS | DIS pin pulldown resistance | 0.7 | 1.1 | 1.5 | MΩ | |||