ZHCSJ38C December 2018 – August 2019 TPS3840
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VDD | –0.3 | 12 | V |
| RESET (TPS3840PL) | –0.3 | VDD + 0.3 | ||
| RESET (TPS3840PH) | –0.3 | VDD + 0.3 | ||
| RESET (TPS3840DL) | –0.3 | 12 | ||
| MR(3) | –0.3 | 12 | ||
| CT | –0.3 | 5.5 | ||
| Current | RESET pin and RESET pin | ±70 | mA | |
| Temperature(2) | Operating junction temperature, TJ | –40 | 150 | °C |
| Storage, Tstg | –65 | 150 | ||