ZHCSJ38C December 2018 – August 2019 TPS3840
PRODUCTION DATA.
The TPS3840 is immune to quick voltage transients or excursion on VDD. Sensitivity to transients depends on both pulse duration and overdrive. Overdrive is defined by how much VDD deviates from the specified threshold. Threshold overdrive is calculated as a percent of the threshold in question, as shown in Equation 1.
Figure 45. Overdrive vs Pulse Duration