ZHCSJ38C December 2018 – August 2019 TPS3840
PRODUCTION DATA.
The internal comparator has built-in hysteresis to avoid erroneous output reset release. If the voltage at the VDD pin falls below VIT- the output reset is asserted. When the voltage at the VDD pin goes above VIT- plus hysteresis (VHYS) the output reset is deasserted after tD delay.
Figure 44. Hysteresis Diagram