ZHCSJ38C December 2018 – August 2019 TPS3840
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| COMMON PARAMETERS | |||||||
| VDD | Input supply voltage | 1.5 | 10 | V | |||
| VIT- | Negative-going input threshold accuracy(1) | -40°C to 125°C | –1.5 | 1 | 1.5 | % | |
| VHYS | Hysteresis on VIT- pin | VIT- = 3.1 V to 4.9 V | 175 | 200 | 225 | mV | |
| VHYS | Hysteresis on VIT- pin | VIT- = 1.6 V to 3.0 V | 75 | 100 | 125 | mV | |
| IDD | Supply current into VDD pin | VDD = 1.5 V < VDD < 10 V
VDD > VIT+(3) TA = -40°C to 125°C |
300 | 700 | nA | ||
| VMR_L | Manual reset logic low input(2) | 600 | mV | ||||
| VMR_H | Manual reset logic high input(2) | 0.7VDD | V | ||||
| RMR | Manual reset internal pull-up resistance | 100 | kΩ | ||||
| RCT | CT pin internal resistance | 350 | 500 | 650 | kΩ | ||
| TPS3840PL (Push-Pull Active-Low) | |||||||
| VPOR | Power on Reset Voltage(4) | VOL(max) = 200 mV
IOUT(Sink) = 200 nA |
300 | mV | |||
| VOL | Low level output voltage
|
1.5 V < VDD < 5 V
VDD < VIT- IOUT(Sink) = 2 mA |
200 | mV | |||
| VOH | High level output voltage
|
1.5 V < VDD < 5 V
VDD > VIT+(3) IOUT(Source) = 2 mA |
0.8VDD | V | |||
| 5 V < VDD < 10 V
VDD > VIT+(3) IOUT(Source) = 5 mA |
0.8VDD | V | |||||
| TPS3840PH (Push-Pull Active-High) | |||||||
| VPOR | Power on Reset Voltage(4) | VOH, IOUT(Source) = 500 nA | 950 | mV | |||
| VOL | Low level output voltage
|
1.5 V < VDD < 5 V
VDD > VIT+(3) IOUT(Sink) = 2 mA |
200 | mV | |||
| 1.5 V < VDD < 5 V
VDD > VIT+(3) IOUT(Sink) = 5 mA |
200 | mV | |||||
| VOH | High level output voltage
|
1.5 V < VDD < 5 V, VDD < VIT-,
IOUT(Source) = 2 mA |
0.8VDD | V | |||
| TPS3840DL(Open-Drain) | |||||||
| VPOR | Power on Reset Voltage(4) | VOL(max) = 0.2 V
IOUT (Sink) = 5.6 uA |
950 | mV | |||
| VOL | Low level output voltage
|
1.5 V < VDD < 5 V
VDD < VIT- IOUT(Sink) = 2 mA |
200 | mV | |||
| Ilkg(OD) | Open-Drain output leakage current | RESET pin in High Impedance,
VDD = VRESET = 5.5 V VIT+ < VDD |
90 | nA | |||