ZHCSME3 November 2020 TPS27SA08
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tDR | Turn-on delay time | VBB = 24 V, RL = 8 Ω | 20 | 70 | 100 | µs |
| tDF | Turn-off delay time | VBB = 24 V, RL = 8 Ω | 20 | 50 | 125 | µs |
| SRR | VOUT rising slew rate | VBB = 24 V, 20% to 80% of VOUT, RL = 8 Ω |
0.1 | 0.35 | 0.8 | V/µs |
| SRF | VOUT falling slew rate | VBB = 24 V, 80% to 20% of VOUT, RL = 8 Ω |
0.2 | 0.5 | 0.9 | V/µs |
| tON | Turn-on time | VBB = 24 V, RL = 8 Ω | 39 | 100 | 180 | µs |
| tOFF | Turn-off time | VBB = 24 V, RL = 8 Ω | 39 | 90 | 180 | µs |
| tON - tOFF | Turn-on and off matching | 200-µs enable pulse | –80 | 0 | 80 | µs |
| EON | Switching energy losses during turn-on | VBB = 24 V, RL = 8 Ω | 0.4 | mJ | ||
| EOFF | Switching energy losses during turn-off | VBB = 24 V, RL = 8 Ω | 0.4 | mJ | ||