ZHCSOF9B april 2022 – june 2023 TPS25981
PRODUCTION DATA
| Parameter | Pin | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VIN | Maximum input voltage range, –40℃ ≤ TJ ≤ 125℃ | IN | –0.3 | 20 | V |
| VOUT | Maximum output voltage range, –40℃ ≤ TJ ≤ 125℃ | OUT | –0.3 | VIN + 0.3 | |
| VOUT,PLS | Minimum output voltage pulse (< 1 µs) | OUT | –0.8 | ||
| VEN/UVLO | Maximum Enable pin voltage range | EN/UVLO | –0.3 | 6.5 | V |
| VOV | Maximum EN/OVLO pin voltage range | EN/OVLO | –0.3 | 6.5 | V |
| VdVdT | Maximum dVdT pin voltage range | dVdt | Internally limited | V | |
| VITIMER | Maximum ITIMER pin voltage range | ITIMER | Internally limited |
V | |
| VPG | Maximum PG pin voltage range | PG | –0.3 | 6.5 | V |
| VFLTB | Maximum FLT pin voltage range | FLT | –0.3 | 6.5 | V |
| VILM | Maximum ILM pin voltage range | ILM | Internally limited |
V | |
| IMAX | Maximum continuous switch current | IN to OUT | Internally limited |
A | |
| TJ | Junction temperature | Internally limited |
°C | ||
| TLEAD | Maximum lead temperature | 300 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |