ZHCSP87A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Type-C Source (Rp pull-up) | ||||||
| VOC_3.3 | Unattached Px_CCy open circuit voltage while Rp enabled, no load | RCC = 47 kΩ | 1.85 | V | ||
| VOC_5 | Attached Px_CCy open circuit voltage while Rp enabled, no load | RCC = 47 kΩ | 2.95 | V | ||
| IRev | Unattached reverse current on Px_CCy | VCCy = 5.5V, VCCx = 0V, measure current into CCy | 10 | µA | ||
| IRpStd | current source - Standard | 0 < VCCy < 1.0 V, measure ICCy | 64 | 80 | 96 | µA |
| IRp1.5 | current source - 1.5A | 0 < VCCy < 1.5 V, measure ICCy | 166 | 180 | 194 | µA |
| IRp3.0 | current source - 3.0A | 0 < VCCy < 2.45 V, measure ICCy | 304 | 330 | 356 | µA |
| Type-C Sink (Rd pull-down) | ||||||
| RSNK | Rd pulldown resistance | 0V ≤ VPx_CCy ≤ 2.1 V, measure resistance on Px_CCy | 4.6 | 5.6 | kΩ | |
| RVCONN_DIS | VCONN discharge resistance | 0V ≤ VPx_CCy ≤ 5.5 V, measure resistance on Px_CCy | 4.0 | 6.6 | kΩ | |
| Common (Source and Sink) | ||||||
| tCC | deglitch time for comparators on Px_CCy, this applies for VSRC1, VSRC2, VSRC3, VSNK1, VSNK2, VSNK3, and VSNK4. | 2.56 | ms | |||