ZHCSP87A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
The Unique Address Interface allows for complex interaction between an I2C controller and a single TPS25772-Q1. The I2C target sub-address is used to receive or respond to Host Interface protocol commands. Figure 9-38 and Figure 9-39 show the write and read protocol for the I2C target interface, and a key is included in Figure 9-40 to explain the terminology used. The TPS25772-Q1 host interface utilizes a different unique address to identify each of the two USB Type-C ports controlled by the TPS25772-Q1. The key to the protocol diagrams is in the SMBus Specification and is repeated here in part.
Figure 9-38 I2C Unique Address Write Register Protocol
Figure 9-39 I2C Unique Address Read Register Protocol
Figure 9-40 I2C Read/Write Protocol Key