ZHCSP87A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
| PARAMETER (1) | VOLTAGE RATING | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| CIN | Capacitance on VIN | 40 V | 22 | 47 | µF | |
| CLDO_5V | Capacitance on LDO_5V (supplied internally) | 10 V | 4.7 | 10 | µF | |
| CLDO_5V | Capacitance on LDO_5V (supplied externally) | 10 V | 10 | 47 | 100 | µF |
| CLDO_3V3 | Capacitance on LDO_3V3 | 6.3 V | 4.7 | 10 | µF | |
| CLDO_1V5 | Capacitance on LDO_1V5 | 6.3 V | 4.7 | 10 | µF | |
| CPx_CCy | Capacitance on Px_CCy pins(2) | 6.3 V | 200 | 330 | 480 | pF |
| CBOOT1, CBOOT2 | Boot charge capacitance | 10 V | 0.08 | 0.1 | 0.3 | µF |
| RSnubber_SW1 | RC snubber resistor on SW1 | 35 V, 0.25 W | 1.1 | Ω | ||
| CSnubber_SW1 | RC snubber capacitor on SW1 | 35 V | 1 | nF | ||
| RSnubber_SW2 | RC snubber resistor on SW2 | 35 V, 0.25 W | 1.1 | Ω | ||
| CSnubber_SW2 | RC snubber capacitor on SW2 | 35 V | 3.3 | nF | ||
| COUT | Capacitance on OUT (4) | 35 V | 30 | 33 | 40 | µF |
| CBUS | Capacitance on PA_VBUS | 35 V | 100 | 120 | 150 | µF |
| L | Inductor (4) | 3.3 | 4.7 | 5.6 | µH | |
| NTC | Thermistor | 47 | 100 | kΩ | ||
| REN/UVLO | Enable/UVLO pull up resistance | 47 | kΩ | |||
| TVPS pin components (CTVSP || (DamperR + C)) | CTVSP Capacitance on TVSP pin href | 40 V | 0.08 | 0.1 | 0.12 | µF |
| TVPS pin components (CTVSP || (DamperR + C)) | Damper resistor R of R + C network in Parallel with CTVSP | 0.25W | 8 | 10 | 12 | Ω |
| TVPS pin components (CTVSP || (DamperR + C)) | Damper capacitor C of R + C network in Parallel with CTVSP | 40 V | 0.376 | 0.47 | 0.564 | µF |
| ESRCTVSP | TVSP Capacitor ESR (eq series resistance) | 10 | mΩ | |||
| ESLCTVSP | TVSP Capacitor ESL (eq series inductance) | 1 | nH | |||