ZHCSMU0D July 2009 – December 2020 TPS23753A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VC | ||||||
| UVLO_1 | Undervoltage lockout | VC rising | 8.65 | 9 | 9.3 | V |
| UVLO_H | Hysteresis(1) | 3.3 | 3.5 | 3.7 | ||
| Operating current | VC = 12 V, CTL = VB | 0.4 | 0.58 | 0.85 | mA | |
| tST | Start-up time, CVC = 22 μF | VDD1 = 10.2 V, VVC(0) = 0 V | 50 | 85 | 175 | ms |
| VDD1 = 35 V, VVC(0) = 0 V | 30 | 48 | 85 | |||
| Start-up current source - IVC | VDD1 = 10.2 V, VVC = 8.6 V | 0.44 | 1.06 | 1.8 | mA | |
| VDD1 = 48 V, VVC = 0 V | 2.5 | 4.3 | 6 | |||
| VB | ||||||
| Voltage | 6.5 V ≤ VC ≤ 18 V, 0 ≤ IVB ≤ 5 mA | 4.75 | 5.1 | 5.25 | V | |
| FRS | ||||||
| Switching frequency | CTL= VB, Measure GATE | 223 | 248 | 273 | kHz | |
| RFRS = 60.4 kΩ | ||||||
| DMAX | Duty cycle | CTL= VB, Measure GATE | 76% | 78.5% | 81% | |
| VSYNC | Synchronization | Input threshold | 2 | 2.2 | 2.4 | V |
| CTL | ||||||
| VZDC | 0% duty cycle threshold | VCTL ↓ until GATE stops | 1.3 | 1.5 | 1.7 | V |
| Soft-start period | Interval from switching start to VCSMAX | 400 | 800 | μs | ||
| Input resistance | 70 | 100 | 145 | kΩ | ||
| BLNK | ||||||
| Blanking delay | In addition to t1 | 35 | 52 | 75 | ns | |
| BLNK = RTN | ||||||
| RBLNK = 49.9 kΩ | 41 | 52 | 63 | |||
| CS | ||||||
| VCSMAX | Maximum threshold voltage | VCTL = VB, VCS ↑ until GATE duty cycle drops | 0.5 | 0.55 | 0.6 | V |
| t1 | Turnoff delay | VCS = 0.65 V | 25 | 41 | 60 | ns |
| VSLOPE | Internal slope compensation voltage | Peak voltage at maximum duty cycle, referred to CS | 90 | 118 | 142 | mV |
| ISL_EX | Peak slope compensation current | VCTL = VB, ICS at maximum duty cycle (ac component) | 30 | 42 | 54 | μA |
| Bias current (sourcing) | Gate high, DC component of CS current | 2 | 3 | 4.2 | μA | |
| GATE | ||||||
| Source current | VCTL = VB, VC = 12 V, GATE high, Pulsed measurement | 0.3 | 0.46 | 0.6 | A | |
| Sink current | VCTL = VB, VC = 12 V, GATE low, Pulsed measurement | 0.5 | 0.79 | 1.1 | A | |
| APD | ||||||
| VAPDEN | Threshold voltage | VAPD↑ | 1.42 | 1.5 | 1.58 | V |
| VAPDH | Hysteresis(1) | 0.28 | 0.3 | 0.32 | ||
| THERMAL SHUTDOWN | ||||||
| Turnoff temperature | 135 | 145 | 155 | °C | ||
| Hysteresis(2) | 20 | °C | ||||