ZHCSMU0D July 2009 – December 2020 TPS23753A
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VI | Input voltage, VDD, VDD1, RTN | 0 | 57 | V | |
| Input voltage, VC to RTN | 0 | 18 | |||
| Input voltage, APD, CTL to RTN | 0 | VB | |||
| Input voltage, CS to RTN | 0 | 2 | |||
| RTN current (TJ ≤ 125°C) | 350 | mA | |||
| VB sourcing current | 0 | 2.5 | 5 | mA | |
| VB capacitance | 0.08 | 0.1 | μF | ||
| RBLNK | 0 | 350 | kΩ | ||
| Synchronization pulse width input (when used) | 25 | ns | |||
| TJ | Operating junction temperature | –40 | 125 | °C | |