ZHCSCB9E April 2014 – July 2022 TPS22965-Q1
PRODUCTION DATA
For optimal RON performance, make sure VIN ≤ VBIAS. The device is still functional if VIN > VBIAS but it exhibits RON greater than what is listed in the Electrical Characteristics—VBIAS = 2 V to 2.5 V table. See the following figure for an example of a typical device. Notice the increasing RON as VIN exceeds VBIAS voltage. Be sure to never exceed the maximum voltage rating for VIN and VBIAS.
IOUT = –200 mA | TA = 25°C |