ZHCSCB9E April 2014 – July 2022 TPS22965-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN = VON = VBIAS = 5 V, TA = 25°C (unless otherwise noted) | ||||||
| tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 1600 | µs | ||
| tOFF | Turn-off time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 9 | µs | ||
| tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 1985 | µs | ||
| tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 3 | µs | ||
| tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 660 | µs | ||
| VIN = 0.8 V, VON = VBIAS = 5 V, TA = 25°C (unless otherwise noted) | ||||||
| tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 730 | µs | ||
| tOFF | Turn-off time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 100 | µs | ||
| tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 380 | µs | ||
| tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 8 | µs | ||
| tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 560 | µs | ||
| VIN = 2.5 V, VON = 5 V, VBIAS = 2.5 V, TA = 25°C (unless otherwise noted) | ||||||
| tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 2435 | µs | ||
| tOFF | Turn-off time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 9 | µs | ||
| tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 2515 | µs | ||
| tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 4 | µs | ||
| tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 1230 | µs | ||
| VIN = 0.8 V, VON = 5 V, VBIAS = 2.5 V, TA = 25°C (unless otherwise noted) | ||||||
| tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 1565 | µs | ||
| tOFF | Turn-off time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 70 | µs | ||
| tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 930 | µs | ||
| tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 8 | µs | ||
| tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF, CIN = 1 µF | 1110 | µs | ||