over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT (2) |
|---|
| VIN | Input voltage | –0.3 | 6 | V |
| VOUT | Output voltage | –0.3 | 6 | V |
| VBIAS | Bias voltage | –0.3 | 6 | V |
| VON | On voltage | –0.3 | 6 | V |
| IMAX | Maximum continuous switch current | | 4 | A |
| IPLS | Maximum pulsed switch current, pulse < 300 µs, 2% duty cycle | | 6 | A |
| TJ | Maximum junction temperature | | 150 | °C |
| TSTG | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to network ground pin.