ZHCSCB9E April 2014 – July 2022 TPS22965-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | 0.8 | VBIAS | V | |
VBIAS | Bias voltage | 2 | 5.5 | V | |
VON | ON voltage | 0 | 5.5 | V | |
VOUT | Output voltage | VIN | V | ||
VIH | High-level input voltage, ON | VBIAS = 2.5 V to 5.5 V | 1.2 | 5.5 | V |
VIL | Low-level input voltage, ON | VBIAS = 2.5 V to 5.5 V | 0 | 0.5 | V |
VBIAS = 2 V to 2.5 V | 0 | 0.45 | V | ||
CIN | Input capacitor | 1 (1) | µF | ||
TA | Operating free-air temperature (2) | TPS22965N-Q1, TPS22965-Q1 | –40 | 105 | °C |
TPS22965NW-Q1, TPS22965W-Q1 | –40 | 125 |