ZHCSCB9D April 2014 – December 2019 TPS22965-Q1
PRODUCTION DATA.
VBIAS = 2.5 V | CT = 1000 pF |
VBIAS = 2.5 V | CT = 1000 pF | |
Note: | The 105°C and 125°C curves have similar values; therefore, only one line is visible. |
VBIAS = 2.5 V | CT = 1000 pF | |
VBIAS = 2.5 V | CT = 1000 pF | |
Note: The 105°C and 125°C curves have similar values; therefore, only one line is visible. |
VIN = 0.8 V | VBIAS = 2.5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω | CT = 1000 pF |
VIN = 2.5 V | VBIAS = 2.5 V | CIN = 1 µF, |
CL = 0.1 µF | RL = 10 Ω | CT = 1000 pF |
VIN = 0.8 V | VBIAS = 2.5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω |
VIN = 2.5 V | VBIAS = 2.5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω |
VBIAS = 5 V | CT = 1000 pF |
VBIAS = 5 V | CT = 1000 pF |
VBIAS = 5 V | CT = 1000 pF | |
Note: | The 105°C and 125°C curves have similar values; therefore, only one line is visible. |
VBIAS = 5 V | CT = 1000 pF | |
VBIAS = 5 V | CT = 1000 pF | |
Note: The 105°C and 125°C curves have similar values; therefore, only one line is visible. |
VIN = 0.8 V | VBIAS = 5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω | CT = 1000 pF |
VIN = 5 V | VBIAS = 5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω |
VIN = 0.8 V | VBIAS = 5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω |
VIN = 5 V | VBIAS = 5 V | CIN = 1 µF |
CL = 0.1 µF | RL = 10 Ω) |