ZHCSSK0N june 2010 – july 2023 TPS2041B , TPS2042B , TPS2043B , TPS2044B , TPS2051B , TPS2052B , TPS2053B , TPS2054B
PRODUCTION DATA
Table 10-2 shows the design parameters for this application.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage | 5 V |
Output1 voltage | 5 V |
Output2 voltage | 5 V |
Output1 current | 0.5 A |
Output2 current | 0.5 A |