ZHCSKV6B March 2020 – February 2024 TPA6211T-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
PO | Output power | THD + N = 1%, f = 1 kHz, RL = 3 Ω | VDD = 5 V | 2.45 | W | |||
VDD = 3.6 V | 1.22 | |||||||
VDD = 2.5 V | 0.49 | |||||||
THD + N = 1%, f = 1 kHz, RL = 4 Ω | VDD = 5 V | 2.22 | ||||||
VDD = 3.6 V | 1.1 | |||||||
VDD = 2.5 V | 0.47 | |||||||
THD + N = 1%, f = 1 kHz, RL = 8 Ω | VDD = 5 V | 1.36 | ||||||
VDD = 3.6 V | 0.72 | |||||||
VDD = 2.5 V | 0.33 | |||||||
THD+N | Total harmonic distortion plus noise | f = 1 kHz, RL = 3 Ω | PO = 2 W, VDD = 5 V | 0.045% | ||||
PO = 1 W, VDD = 3.6 V | 0.05% | |||||||
PO = 300 mW, VDD = 2.5 V | 0.06% | |||||||
f = 1 kHz, RL = 4 Ω | PO = 1.8 W, VDD = 5 V | 0.03% | ||||||
PO = 0.7 W, VDD = 3.6 V | 0.03% | |||||||
PO = 300 mW, VDD = 2.5 V | 0.04% | |||||||
f = 1 kHz, RL = 8 Ω | PO = 1 W, VDD = 5 V | 0.02% | ||||||
PO = 0.5 W, VDD = 3.6 V | 0.02% | |||||||
PO = 200 mW, VDD = 2.5 V | 0.03% | |||||||
kSVR | Supply ripple rejection ratio | VDD = 3.6 V, Inputs AC-grounded with CI = 2 µF, VRIPPLE = 200 mVpp | f = 217 Hz | –80 | dB | |||
f = 20 Hz to 20 kHz | –70 | |||||||
SNR | Signal-to-noise ratio | VDD = 5 V, PO = 2 W, RL = 4 Ω | 105 | dB | ||||
Vn | Output voltage noise | VDD = 3.6 V, f = 20 Hz to 20 kHz, Inputs AC-grounded with CI = 2 µF | No weighting | 15 | µVRMS | |||
A weighting | 12 | |||||||
CMRR | Common mode rejection ratio | VDD = 3.6 V, VIC = 1 Vpp | f = 217 Hz | –65 | dB | |||
ZI | Input impedance | 38 | 40 | 44 | kΩ | |||
Start-up time from shutdown | VDD = 3.6 V, No CBYPASS | 4 | µs | |||||
VDD = 3.6 V, CBYPASS = 0.1 µF | 27 | ms |