ZHCSKV6B March 2020 – February 2024 TPA6211T-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-2 as the input parameters.
PARAMETER | EXAMPLE VALUE |
---|---|
Power supply voltage | 2.5 V to 5.5 V |
Current | 4 mA to 5 mA |
Shutdown | High > 1.55 V |
Low < 0.5 V | |
Speaker | 3 Ω, 4 Ω, or 8 Ω |