ZHCSKV6B March 2020 – February 2024 TPA6211T-Q1
PRODUCTION DATA
The TPA6211T-Q1 device can be put in shutdown mode when asserting SHUTDOWN pin to a logic LOW. While in shutdown mode, the device output stage is turned off and set into high impedance, making the current consumption very low. The device exits shutdown mode when a HIGH logic level is applied to SHUTDOWN pin.