ZHCSM60B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The example application utilizes the excellent leakage and crosstalk performance of the TMUX810x devices to reduce any impact introduced from a multiplexed system architecture. Figure 10-2 shows the leakage current for both ON and OFF cases with a varying temperature. Figure 10-3 shows the excellent crosstalk performance of the TMUX810x devices. These features make the TMUX8108 and TMUX8109 an excellent solution for multiplexed data acquisition applications that require excellent linearity and low distortion.