ZHCSM60B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Off isolation is defined as the ratio of the signal at the drain pin (Dx) of the device when a signal is applied to the source pin (Sx) of an off-channel. The characteristic impedance for the measurement (ZO) is 50 Ω. Figure 8-8 shows the setup used to measure off isolation.
Figure 8-8 Off Isolation Measurement Setup